IESNA:LM-63-2002
[TEST]P1299487
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2501-338-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/29/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS17R20W2N902750DE010 E3D1H_4000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R20 optic, 4000K CCT AND, 90CRI , E3D1H TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1519
TILT=NONE
1 -1 1 52 1 1 1 -0.25 -0.25 0
1 1 19.4
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 27.5 30 32.5 35
37.5 40 42.5 45 47.5 50 52.5 55 57.5 60
62.5 65 67.5 70 72.5 75 77.5 80 82.5 85
87.5 90
0
10508 10418.9 10156.4 9779.9 9317.8 8813.6 8251.7 7631.7 6908.3 6191.5
5442 4644.4 3847.9 3173.2 2528.3 1995.5 1575 1242.5 998.4 811.9
666.4 557.1 465 386.6 322.5 267.9 175.2 120.6 74.2 51.1
32.7 22.6 15.4 10.7 7.1 3.6 1.8 0.6 0.6 0.6
0.6 0.6 0 0 0 0 0 0 0 0
0 0
